Skip to main content

SMPM,VITA 67

Part Number
733581150
Category
RF / Coaxial Connectors

VITA 67.2 SMPM 8-Port Midplane Plug, Stainless Steel

Physical Specifications

cableAttachment
N/A
gender
Plug/Plug
keyingToMatingPart
N/A
netWeight
24.160/g
orientation
Straight
packagingType
Tray
panelMount
Yes
panelMountMethod
Screws
pcbMounting
N/A
reversePolar
No
wireCableType
N/A

Electrical Specifications

frequency
67 GHz
impedance
50Ω
powerVoltage
VOLTAGE: 217 Vrms@Sea Level

Keywords: 73358-1150, 0733581150

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per ECHA_01_2020 (16 January 2020)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
SMPM,VITA 67 - 733581150 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life