SMPM,VITA 67
- Part Number
- 733581130
- Category
- RF / Coaxial Connectors
VITA 67.1 SMPM 4-Port Midplane Plug, Stainless Steel
Physical Specifications
- cableAttachment
- N/A
- gender
- Plug/Plug
- keyingToMatingPart
- N/A
- netWeight
- 1.000/g
- orientation
- Straight
- packagingType
- Tray
- panelMount
- Yes
- panelMountMethod
- Screws
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 67 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 217 Vrms@Sea Level
Keywords: 73358-1130, 0733581130
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863