Skip to main content

SMPM,VITA 67

Part Number
733000330
Category
RF / Coaxial Connectors

SMPM Jack, Straight, Solder, VITA 67, for .086 Flexible Cable, 50 Ohms

Physical Specifications

cableAttachment
Solder
gender
Jack
keyingToMatingPart
N/A
orientation
Straight
packagingType
Tray
panelMount
No
panelMountMethod
N/A
pcbMounting
N/A
pcbThicknessRecommended
N/A
reversePolar
No
wireCableType
RG-405,.086" Semi-Rigid Coaxial

Electrical Specifications

frequency
65 GHz
impedance
50Ω
powerVoltage
VOLTAGE: 217 Vrms@Sea Level

Keywords: 73300-0330, 0733000330

Compliance & Certifications

chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Reviewed
elvDisplayName
EU ELV
elvStatus
Not Reviewed
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed
roHsDisplayName
EU RoHS
roHsStatus
Not Reviewed
SMPM,VITA 67 - 733000330 - Image 1 SMPM,VITA 67 - 733000330 - Image 2 SMPM,VITA 67 - 733000330 - Image 3 SMPM,VITA 67 - 733000330 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life