Skip to main content

7/16 DIN

Part Number
731340401
Category
RF / Coaxial Connectors

DIN 7/16 Plug, Right-Angle, Clamp, 1/2" Helical Corrugated, One Piece Per Carton, 50 Ohms

Physical Specifications

cableAttachment
Clamp
gender
Plug
keyingToMatingPart
N/A
netWeight
146.000/g
orientation
Right Angle
packagingType
Individual Carton
panelMount
No
panelMountMethod
N/A
pcbMounting
N/A
reversePolar
No
wireCableType
1/2" Super Flex Coaxial

Electrical Specifications

frequency
7.5 GHz
impedance
50Ω
powerVoltage
VOLTAGE: 2700 Vrms@Sea Level

Keywords: 73134-0401, 0731340401

Compliance & Certifications

chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Reviewed
elvDisplayName
EU ELV
elvStatus
Not Reviewed
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed
roHsDisplayName
EU RoHS
roHsStatus
Not Reviewed
7/16 DIN - 731340401 - Image 1 7/16 DIN - 731340401 - Image 2 7/16 DIN - 731340401 - Image 3 7/16 DIN - 731340401 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life