7/16 DIN
- Part Number
- 731340345
- Category
- RF / Coaxial Connectors
DIN 7/16 Jack, Straight, Clamp, 1-1/4" Annular Corrugated, IP68, One Piece Per Carton, 50 Ohms
Physical Specifications
- cableAttachment
- Clamp
- gender
- Jack
- keyingToMatingPart
- N/A
- netWeight
- 402.441/g
- orientation
- Straight
- packagingType
- Individual Carton
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- 1 1/4" Flexible Coaxial
Electrical Specifications
- frequency
- 7.5 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 2700 Vrms@Sea Level
Keywords: 73134-0345, 0731340345
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863