7/16 DIN
- Part Number
- 731340030
- Category
- RF / Coaxial Connectors
DIN 7/16 Jack, Straight, 4-Hole Flange Mount, Solder, RG-402 (.141" Semi-Rigid) Cable, 50 Ohms
Physical Specifications
- cableAttachment
- Solder
- gender
- Jack
- keyingToMatingPart
- N/A
- netWeight
- 148.500/g
- orientation
- Straight
- packagingType
- Tray
- panelMount
- Yes
- panelMountMethod
- Flange
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- RG-402,.141" Semi-Rigid Coaxial
Electrical Specifications
- frequency
- 7.5 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 2700 Vrms@Sea Level
Keywords: 73134-0030, 0731340030
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2021)4569-DC (8 July 2021)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863