Mini-Lock
- Part Number
- 534260290
- Category
- PCB Headers and Receptacles
2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Positive Lock, 2 Circuits, Radial Tape, 3.40mm PC Tail Length, White
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- White
- durabilityMatingCyclesMax
- 30
- firstMateLastBreak
- No
- flammability
- 94V-0
- glowWireCapable
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 420.040/mg
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Radial Tape
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 2.80mm
- pitchMatingInterface
- 2.50mm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- No
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -55° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- voltageMaximum
- 250V
Keywords: 53426-0290, 0534260290
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863