Skip to main content

Modular Jack 8/8,RJ45

Part Number
955222881
Category
Modular Jacks and Plugs

Modular Jack, Vertical, Top Entry, Through Hole, 8/8, High Profile, no Ribs, Tray

Physical Specifications

bootColor
N/A
colorResin
Black
durabilityMatingCyclesMax
2500
flammability
94V-0
invertedTopLatch
No
jackHeight
16.25mm
lightpipesLeDs
None
materialMetal
Copper Alloy
materialPlatingMating
Gold over Palladium Nickel
materialPlatingTermination
Tin
materialResin
High Temperature Thermoplastic
netWeight
3.055/g
orientation
Vertical (Top Entry)
packagingType
Tray
pcbLocator
Yes
pcbRetention
Yes
pcbThicknessRecommended
1.57mm
pitchMatingInterface
1.02mm
pitchTerminationInterface
1.27mm
platingMinMating
0.051µm,1.016µm
platingMinTermination
1.905µm
portConfiguration
1x1
positionsLoadedContacts
8/8
temperatureRangeOperating
-40° to +85°C
terminationInterfaceStyle
Through Hole
waterproofDustproof
No
wireCableType
N/A

Electrical Specifications

currentMaximumPerContact
1.5A
shielded
No
voltageMaximum
125V DC

Keywords: 95522-2881, 0955222881

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 34
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Modular Jack 8/8,RJ45 - 955222881 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life