Easy-On
- Part Number
- 527932470
- Category
- FFC / FPC Connectors
Easy-On FFC/FPC Connector, 1.00mm Pitch, Surface Mount, Right-Angle, Non-ZIF, Top Contact Style, 24 Circuits
Physical Specifications
- actuatorType
- Non-ZIF
- circuitsLoaded
- 24
- contactPosition
- Top
- durabilityMatingCyclesMax
- 10
- matedHeight
- 3.10mm
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin-Bismuth
- materialPlatingTermination
- Tin-Bismuth
- netWeight
- 694.100/mg
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbMounting
- Surface Mount
- pcbRetention
- No
- pitchMatingInterface
- 1.00mm
- pitchTerminationInterface
- 1.00mm
- platingMinMating
- 1.016µm
- platingMinTermination
- 1.016µm
- polarizedToPcb
- No
- stackable
- No
- temperatureRangeOperating
- -20° to +85°C
- wireCableType
- FFC/FPC
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- voltageMaximum
- 50V
Keywords: 52793-2470, 0527932470
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863