Skip to main content

Bus Bar Socket,EXTreme PowerEdge

Part Number
457190002
Category
Card Edge Connectors

12.90mm Pitch EXTreme PowerEdge Connector, 3 Segments, 4.50mm Tail Length, Through Hole, Mates to 1.57mm Thick Card Edge or Bus Bar Tab

Physical Specifications

circuitsLoaded
6
circuitsMaximum
6.0
colorResin
Black
durabilityMatingCyclesMax
50
edgeCardThickness
1.57mm
entryAngle
Vertical (Top Entry)
flammability
94V-0
keyingToMatingPart
N/A
materialMetal
Copper Alloy
materialPlatingMating
Gold
materialPlatingTermination
Tin
materialResin
Liquid Crystal Polymer (LCP)
netWeight
7.469/g
orientation
Vertical
packagingType
Tray
pcbThicknessRecommended
3.18mm
pcTailLength
4.50mm
pitchMatingInterface
12.90mm
platingMinMating
0.762µm
platingMinTermination
3.810µm
powerSignalConfiguration
6p - 0s
temperatureRangeOperating
-40° to +105°C
terminationInterfaceStyle
Through Hole

Electrical Specifications

currentMaximumPerContact
40.0A
dataRate
Unrated
highPowerBay300AOrMore
Yes
voltageMaximum
250V

Keywords: 45719-0002, 0457190002

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)4165-DC (25 June 2025)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Bus Bar Socket,EXTreme PowerEdge - 457190002 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life