- Part Number
- 1461792001
- Category
- Antennas
Physical Specifications
- Cable Length
- N/A
- Length
- 64.70mm
- Material Coil
- FR4
- Mounting Style
- N/A
- Net Weight
- 7.031/g
- Packaging Type
- Tray
- Thickness
- 1.60mm
- Width
- 53.60mm
Electrical Specifications
- Direct Current Resistance
- 190mΩ @ 200kHz,70mΩ @ 6.78 MHz
- Electrical Connectivity
- PCB
- Equivalent Series Resistance
- 500mΩ @6.78MHz,545mΩ @ 200kHz
- Frequency
- High,Low
- Inductance
- 1.30 µH @ 6.78 MHz,10.60 µH @ 200 KHz
Keywords: 146179-2001, 1461792001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/21/2016 (20 June 2016)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863