Skip to main content
VersaBlade-Connectors

Wire-to-Board, Wire-to-Wire

VersaBlade Connectors

VersaBlade wire-to-wire connectors deliver reliable signal and power transmission at 300V and 15.0A with superior mating reliability, polarization and easy harness assembly. High-temperature variants support -55 to +150°C, 600V/14.0A max. power requirements with robust positive-locking and Terminal Position Assurance (TPA) accessory for contact reliability. Glow wire capable versions ensure the safety of consumer appliance users.

Types Pitch Circuits Operating Temperature
Standard version 6.20mm 1 to 9 -40 to +110°C
High-temperature version 2 to 4 -55 to +150°C

Plug Connector Housings

VersaBlade Plug Connector Housings

Receptacle Connector Housings

VersaBlade Receptacle Connector Housings

Crimp Terminals

VersaBlade Crimp Terminals

Connector Accessories

VersaBlade Connector Accessories

Features and Benefits


Food preparation equipment (such as smart and industrial cookers) need robust connectors that can withstand high-temperature operations. High-temperature VersaBlade Connectors support wide temperature operating range of -55 to +150°C.

Consumer and industrial devices can be subject to shock, vibration or rough handling that may dislodge terminals and cause signal interruption and performance. The VersaBlade Wire-to-Wire Connector offers positive locking with high retention force for improved reliability in rugged operations and environments. VersaBlade Connectors also offer TPA accessories for proper terminal seating and positioning.

Makers of food preparation equipment are looking for wire-to-wire interconnect solutions that meet glow wire requirements as part of EU safety regulations (IEC60335-1) ― this is particularly so for the home appliance market, where high-temperature operations are involved. VersaBlade Connector housings are glow wire capable and meet the global safety standards.

Delivers reliable signal and power transmission at 300V and 15.0A

Makers of food preparation equipment (smart and industrial cookers, for example) and home appliance manufacturers will benefit from product features including superior mating reliability and polarization facilitating easy harness assembly.

VersaBlade Connector Housing

High-temperature variants with robust positive-locking and TPA accessory for contact reliability

High-temperature variants support -55 to +150°C, 600V and 14.0A max. power requirements with robust positive-locking and TPA accessory for contact reliability. These features meet industrial and consumer user needs for interconnect solutions that minimize end-product failures and disruptions during high-temperature operations.

VersaBlade Connector Housing

Glow wire capable connectors and housings meet global safety standards

Glow wire capable parts support the equipment and operational safety of users. Makers of food preparation equipment looking for high-reliability interconnect solutions that meet EU safety regulations (IEC60335-1) will find the VersaBlade connector solution an excellent choice for their applications

Glow Wire Testing

Helps ensure inter-mateability with existing parts
These connectors can be mated with existing plug housing and terminals for easier operation and purchase from customers.

Provides superior mating reliability and polarization, facilitating easy harness assembly
Reliable signal and power transmission at 300V and 15.0A benefits the makers of food preparation equipment and home appliance manufacturers.

Improves reliability with robust connections
Positive locking secures the connector with a high retention force even in rugged operations and environments.

Meets the customer needs for home appliance safety standards
These glow-wire-capable connectors support equipment and personnel safety.

Enables easy panel mount and ensures strong retention force
Panel mounting increases reliability and protects from damage.

Videos


Applications by Industry


Air conditioners
Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


Is the TPA accessory glow wire capable?

The high-temperature VersaBlade TPA accessory is glow wire capable.

Is double crimping available?

Double crimping is available with terminal 3574*-0310, used with 20/20 AWG and 18/18 AWG wires.

Does Molex offer housing PVC cover-boots?

Molex no longer offers PVC cover boots.