Skip to main content
Image

Mini-SPOX Connectors

Ideal for compact applications, the Mini-SPOX 2.50mm Wire-to-Board Connector System provides electrical and mechanical reliability in a high-temperature design that meets automotive, consumer and industrial industry requirements.

Product Highlights


Pitch:Circuits:Max. Derating Current:
2.50mm2 - 154.0A  

Features and Benefits


Uses popular crimp terminals:
Easy to access the crimp applicators as they are widely available in the market

Through hole round terminals:
Support terminal ruggedness and reliability

Friction lock:
Provides better mating retention of housing and header

2.50mm-pitch connector:
Provides space saving

Terminal lance:
Fastened with terminal to provide improved terminal retention

2 to 15 circuits, single- row plug in vertical and horizontal configurations:
Offer design flexibility

Polarizing features:
Ensure mating in proper orientation

RoHS compliance and high- temperature capabilities:
Withstand harsh environments

Overview


Rugged automobile and industrial applications can be subject to shock, vibration or rough handling that can dislodge terminals and cause signal interference. Mini-SPOX Wire-to-Board Connector System features a friction lock for secure mating retention. High retention force provides electrical reliability in rugged environments.

In microminiature wire-to-board applications, sometimes operators fail to ensure proper mating orientation. This can lead to end-product failure. The unique non-rectangular housing shape of Mini-SPOX ensures proper mating orientation.

Often designers from consumer and vehicle industries have a real estate space issue on their PC board because of increasing demand for more components. Mini-SPOX Wire-to-Board Connector System features a secure friction lock in a very compact 2.50mm pitch.

Customers choose different connectors from different vendors, this makes their procurement process complex and often causes compatibility issues.Mini-SPOX Wire-to-Board Connector System is available in 2 to 15 circuit single-row connectors in vertical and right-angle configurations. Furthermore, Molex has a wide range of connectors for almost all connector requirements in nearly all markets.

Applications by Industry


Air conditioner
Desktop PCs
Vacuum cleaners

Internal connection with other units
Shifters
Steering wheel, paddle shift, combination switches

Automation equipment

This is not a definitive list of applications for this product. It represents some of the more common uses.

Datasheets and Guides