Skip to main content
Part Number
901560144
Category
Connector Housings

Physical Specifications

Circuits Maximum
4.0
Color Resin
Black
Gender
Receptacle
Glow Wire Capable
No
Lock To Mating Part
Yes
Material Resin
PPO
Net Weight
0.366/g
Number Of Rows
1.0
Packaging Type
Bag
Panel Mount
No
Pitch Mating Interface
2.54mm
Temperature Range Operating
-55° to +105°C

Keywords: 90156-0144, 0901560144
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
Compliant per 2000/53/EC
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
 - 901560144 - Image 1  - 901560144 - Image 2  - 901560144 - Image 3  - 901560144 - Image 4
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life