Skip to main content

Micro-Fit 3.0

Part Number
430300002
Category
Crimp Terminals

Micro-Fit 3.0 Crimp Terminal, Female, with Select Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Reel

Physical Specifications

durabilityMatingCyclesMax
30
gender
Female
materialMetal
Phosphor Bronze
materialPlatingMating
Gold
materialPlatingTermination
Tin
netWeight
97.000/mg
packagingAlternativePart
{productNumber=0430300008, packagingType=Bag}
packagingType
Reel
platingMinMating
0.381µm
platingMinTermination
2.540µm
terminationInterfaceStyle
Crimp or Compression
wireInsulationDiameter
1.85mm max.
wireSizeAwg
20,22,24
wireSizeMm
N/A

Electrical Specifications

currentMaximumPerContact
7.0A

Keywords: 43030-0002, 0430300002

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 33; 34
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Compliant per 2000/53/EC
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
Micro-Fit 3.0 - 430300002 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life