Skip to main content

EBBI

Part Number
15921050
Category
PCB Headers and Receptacles

1.27mm Pitch EBBI 50D Receptacle, Vertical, 50 Circuits, 3.40mm PC Tail Length

Physical Specifications

circuitsLoaded
50
circuitsMaximum
50.0
colorResin
Black
durabilityMatingCyclesMax
2000
firstMateLastBreak
No
flammability
94V-0
glowWireCapable
No
guideToMatingPart
Yes
materialMetal
Phosphor Bronze
materialPlatingMating
Gold
materialPlatingTermination
Tin
materialResin
High Temperature Thermoplastic
netWeight
2.990/g
numberOfRows
2.0
orientation
Vertical
packagingType
Tray
pcbLocator
Yes
pcbRetention
Yes
pcbThicknessRecommended
1.57mm
pcTailLength
3.40mm
pitchMatingInterface
1.27mm
platingMinMating
0.762µm
platingMinTermination
0.254µm
polarizedToPcb
Yes
temperatureRangeOperating
-40° to +105°C
terminationInterfaceStyle
Through Hole

Electrical Specifications

currentMaximumPerContact
1.0A
voltageMaximum
30V

Keywords: 15-92-1050, 0015921050

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 34; 33
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
EBBI - 15921050 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life