Skip to main content

MLX

Part Number
02082004
Category
Crimp Terminals

MLX Crimp Terminal 42023, 20-14 AWG, Bag Tin (Sn)

Physical Specifications

gender
Male
materialMetal
Brass
materialPlatingMating
Tin
materialPlatingTermination
Tin
netWeight
0.332/g
packagingAlternativePart
{productNumber=0002082003, packagingType=Reel}
packagingType
Bag
platingMinMating
0.508µm
platingMinTermination
0.508µm
terminationInterfaceStyle
Crimp or Compression
wireInsulationDiameter
1.52-3.30mm
wireSizeAwg
14,16,18,20
wireSizeMm
N/A

Keywords: 02-08-2004, 0002082004

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
MLX - 02082004 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life