Skip to main content
Part Number
02081002
Category
Crimp Terminals

Physical Specifications

Gender
Female
Material Metal
Brass
Material Plating Mating
Tin
Material Plating Termination
Tin
Net Weight
0.344/g
Packaging Alternative Part
{productNumber=0002081001, packagingType=Reel}
Packaging Type
Bag
Plating Min Mating
0.508µm
Plating Min Termination
0.508µm
Termination Interface Style
Crimp or Compression
Wire Insulation Diameter
1.52-3.30mm
Wire Size Awg
14,16,18,20
Wire Size Mm
N/A

Keywords: 02-08-1002, 0002081002

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Compliant with Exemption 44
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
 - 02081002 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life