Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
901200121 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 1 Circuit, Tin (Sn) Plating | Yes | 1 | 1 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 60.400/mg | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | N/A | N/A | No | No | No | No | -55° to +125°C | Through Hole | ||
901200122 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 2 Circuits, Tin (Sn) Plating | No | Yes | 2 | 2 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.122/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | |
901200123 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 3 Circuits, Tin (Sn) Plating | No | Yes | 3 | 3 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.183/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | |
901200124 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 4 Circuits, Tin (Sn) Plating | No | Yes | 4 | 4 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.245/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | |
901200125 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 5 Circuits, Tin (Sn) Plating | Yes | 5 | 5 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.305/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | ||
901200126 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 6 Circuits, Tin (Sn) Plating | Yes | 6 | 6 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.345/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | ||
901200127 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 7 Circuits, Tin (Sn) Plating | Yes | 7 | 7 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.444/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | ||
901200128 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 8 Circuits, Tin (Sn) Plating | Yes | 8 | 8 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.466/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | ||
901200129 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 9 Circuits, Tin (Sn) Plating | Yes | 9 | 9 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.524/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | ||
901200130 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 10 Circuits, Tin (Sn) Plating | No | Yes | 10 | 10 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.611/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | |
901200131 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 11 Circuits, Tin (Sn) Plating | Yes | 11 | 11 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.633/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | ||
901200132 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 12 Circuits, Tin (Sn) Plating | No | Yes | 12 | 12 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.734/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | |
901200134 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 14 Circuits, Tin (Sn) Plating | Yes | 14 | 14 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.805/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | ||
901200135 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 15 Circuits, Tin (Sn) Plating | Yes | 15 | 15 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.862/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | ||
901200136 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 16 Circuits, Tin (Sn) Plating | Yes | 16 | 16 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.978/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | ||
901200138 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 18 Circuits, Tin (Sn) Plating | Yes | 18 | 18 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 1.035/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | ||
901200140 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 20 Circuits, Tin (Sn) Plating | No | Yes | 20 | 20 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 1.150/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | |
901200142 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 22 Circuits, Tin (Sn) Plating | No | Yes | 22 | 22 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 1.265/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | |
901200152 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 32 Circuits, Tin (Sn) Plating | No | Yes | 32 | 32 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 1.840/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | |
901200160 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 40 Circuits, Tin (Sn) Plating | Yes | 40 | 40 | Black | 30 | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 2.300/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | No | No | No | No | -55° to +125°C | Through Hole | ||
901200921 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 1 Circuits, 0.76µm Gold (Au) Selective Plating | Yes | 1 | 1 | Black | 500 | No | 94V-0 | No | No | None | None | Brass | Gold | Nickel | Polyester | 0.057/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.762µm | No | No | No | No | -55° to +125°C | Through Hole | |
901200922 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 2 Circuits, 0.76µm Gold (Au) Selective Plating | Yes | 2 | 2 | Black | 500 | No | 94V-0 | No | No | None | None | Brass | Gold | Nickel | Polyester | 0.116/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.762µm | No | No | No | No | -55° to +125°C | Through Hole | |
901200923 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 3 Circuits, 0.76µm Gold (Au) Selective Plating | Yes | 3 | 3 | Black | 500 | No | 94V-0 | No | No | None | None | Brass | Gold | Nickel | Polyester | 0.179/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.762µm | No | No | No | No | -55° to +125°C | Through Hole | |
901200925 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 5 Circuits, 0.76µm Gold (Au) Selective Plating | Yes | 5 | 5 | Black | 500 | No | 94V-0 | No | No | None | None | Brass | Gold | Nickel | Polyester | 0.296/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.762µm | No | No | No | No | -55° to +125°C | Through Hole | |
901200928 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, 8 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 8 | 8 | Black | 500 | No | 94V-0 | No | No | None | None | Brass | Gold | Nickel | Polyester | 0.473/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.762µm | No | No | No | No | -55° to +125°C | Through Hole |