Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
511630200 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 2 Circuits, Natural | 2 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Polyester | 214.400/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511630241 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 2 Circuits, Black | 2 | Black | Receptacle | Yes | None | Yes | Polyamide | 229.000/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | ||
511630300 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 3 Circuits, Natural | 3 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Polyester | 303.500/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511630341 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 3 Circuits, Black | 3 | Black | Receptacle | Yes | None | Yes | Polyamide | 488.000/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | ||
511630400 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 4 Circuits, Natural | 4 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Polyester | 407.000/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511630441 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 4 Circuits, Black | 4 | Black | Receptacle | Yes | None | Yes | Polyamide | 523.000/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | ||
511630500 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 5 Circuits, Natural | 5 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Polyester | 473.800/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511630541 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 5 Circuits, Black | No | 5 | Black | Receptacle | Yes | None | Yes | Polyamide | 559.000/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511630600 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 6 Circuits, Natural | 6 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Polyester | 540.600/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511630641 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 6 Circuits, Black | 6 | Black | Receptacle | Yes | None | Yes | Polyamide | 594.000/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | ||
511630700 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 7 Circuits, Natural | 7 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Polyester | 607.400/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511630741 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 7 Circuits, Black | 7 | Black | Receptacle | Yes | None | Yes | Polyamide | 629.000/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | ||
511630800 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 8 Circuits, Natural | 8 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Polyester | 664.700/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511630841 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 8 Circuits, Black | 8 | Black | Receptacle | Yes | None | Yes | Polyamide | 664.000/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | ||
511630900 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 9 Circuits, Natural | 9 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Polyester | 729.100/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511630941 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 9 Circuits, Black | No | 9 | Black | Receptacle | Yes | None | Yes | Polyamide | 1 | Bag | No | 2.50mm | No | -55° to +105°C | ||
511631000 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 10 Circuits, Natural | 10 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Polyester | 793.500/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511631041 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 10 Circuits, Black | 10 | Black | Receptacle | Yes | None | Yes | Polyamide | 735.000/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | ||
511631100 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 11 Circuits, Natural | 11 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Polyester | 858.000/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511631141 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 11 Circuits, Black | No | 11 | Black | Receptacle | Yes | None | Yes | Polyamide | 1 | Bag | No | 2.50mm | No | -55° to +105°C | ||
511631200 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 12 Circuits, Natural | 12 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Polyester | 922.400/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511631241 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 12 Circuits, Black | No | 12 | Black | Receptacle | Yes | None | Yes | Polyamide | 806.000/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511631300 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 13 Circuits, Natural | 13 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Polyester | 986.800/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511631341 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 13 Circuits, Black | No | 13 | Black | Receptacle | Yes | None | Yes | Polyamide | 841.000/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C | |
511631400 | 2.50mm Pitch, Mini-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 14 Circuits, Natural | 14 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Polyester | 1051.300/mg | 1 | Bag | No | 2.50mm | No | -55° to +105°C |