Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5055750221 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 2 Circuits, Low-Halogen, Black | No | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 420.400/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.380µm | 0.380µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055750231 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, with Pick-and-Place Tape, 2 Circuits, Low-Halogen, Black | No | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 422.170/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.380µm | 0.380µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |
5055750241 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 2 Circuits, Low-Halogen, Black | No | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 420.480/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.760µm | 0.760µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055750251 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, with Pick-and-Place Tape, 2 Circuits, Low-Halogen, Black | No | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 422.210/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.760µm | 0.760µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |
5055750261 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 2 Circuits, Low-Halogen, Black | No | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 420.400/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055750271 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, Matte Tin Plating, Positive Lock, 2 Circuits, Low-Halogen, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 419.960/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
5055750281 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, Matte Tin Plating, Positive Lock, with Pick-and-Place Tape, 2 Circuits, Low-Halogen, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 419.960/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
5055750291 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, with Pick-and-Place Tape, 2 Circuits, Low-Halogen, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 422.130/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
5055750321 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 3 Circuits, Low-Halogen, Black | No | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 507.700/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.380µm | 0.380µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055750331 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, with Pick-and-Place Tape, 3 Circuits, Low-Halogen, Black | No | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.380µm | 0.380µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
5055750341 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 3 Circuits, Low-Halogen, Black | No | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 507.760/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.760µm | 0.760µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055750351 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, with Pick-and-Place Tape, 3 Circuits, Low-Halogen, Black | No | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 510.060/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.760µm | 0.760µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |
5055750361 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 3 Circuits, Low-Halogen, Black | No | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 507.640/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055750371 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, Matte Tin Plating, Positive Lock, 3 Circuits, Low-Halogen, Black | No | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 506.670/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055750381 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, Matte Tin Plating, Positive Lock, with Pick-and-Place Tape, 3 Circuits, Low-Halogen, Black | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 506.670/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
5055750391 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, with Pick-and-Place Tape, 3 Circuits, Low-Halogen, Black | No | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 509.940/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |
5055750421 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 4 Circuits, Low-Halogen, Black | No | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 586.170/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.380µm | 0.380µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055750431 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, with Pick-and-Place Tape, 4 Circuits, Low-Halogen, Black | No | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 588.220/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.380µm | 0.380µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |
5055750441 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 4 Circuits, Low-Halogen, Black | No | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 586.250/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.760µm | 0.760µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055750451 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, with Pick-and-Place Tape, 4 Circuits, Low-Halogen, Black | No | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 588.300/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.760µm | 0.760µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |
5055750461 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 4 Circuits, Low-Halogen, Black | No | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 586.090/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055750471 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, Matte Tin Plating, Positive Lock, 4 Circuits, Low-Halogen, Black | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 584.590/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
5055750481 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, Matte Tin Plating, Positive Lock, with Pick-and-Place Tape, 4 Circuits, Low-Halogen, Black | No | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 584.590/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |
5055750491 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, with Pick-and-Place Tape, 4 Circuits, Low-Halogen, Black | No | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 588.140/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |
5055750521 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 5 Circuits, Low-Halogen, Black | No | No | 5 | 5 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 685.320/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.380µm | 0.380µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |