Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5055650201 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 2 Circuits, Black | 2 | Black | Receptacle | No | None | Yes | PBT | 67.955/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
5055650301 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 3 Circuits, Black | 3 | Black | Receptacle | No | None | Yes | PBT | 85.833/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
5055650401 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 4 Circuits, Black | 4 | Black | Receptacle | No | None | Yes | PBT | 105.140/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
5055650501 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 5 Circuits, Black | 5 | Black | Receptacle | No | None | Yes | PBT | 121.570/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
5055650601 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 6 Circuits, Black | 6 | Black | Receptacle | No | None | Yes | PBT | 138.021/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
5055650701 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 7 Circuits, Black | 7 | Black | Receptacle | No | None | Yes | PBT | 149.585/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
5055650801 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 8 Circuits, Black | 8 | Black | Receptacle | No | None | Yes | PBT | 165.344/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
5055650901 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 9 Circuits, Black | 9 | Black | Receptacle | No | None | Yes | PBT | 177.974/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
5055651001 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 10 Circuits, Black | 10 | Black | Receptacle | No | None | Yes | PBT | 198.816/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
5055651101 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 11 Circuits, Black | 11 | Black | Receptacle | No | None | Yes | PBT | 211.161/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
5055651201 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 12 Circuits, Black | 12 | Black | Receptacle | No | None | Yes | PBT | 224.353/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
5055651301 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 13 Circuits, Black | 13 | Black | Receptacle | No | None | Yes | PBT | 237.655/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
5055651401 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 14 Circuits, Black | 14 | Black | Receptacle | No | None | Yes | PBT | 263.496/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
5055651501 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 15 Circuits, Black | 15 | Black | Receptacle | No | None | Yes | PBT | 276.798/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
5055651601 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Single Row, Positive Lock, 16 Circuits, Black | 16 | Black | Receptacle | No | None | Yes | PBT | 190.101/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |