Export Spreadsheet
| Part Number | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 430200200 | Micro-Fit 3.0 Plug Housing, Dual Row, 2 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen, Black | 2 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.349/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 430200201 | Micro-Fit 3.0 Plug Housing, Dual Row, 2 Circuits, UL 94V-0, Low-Halogen, Black | 2 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.264/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430200208 | Micro-Fit 3.0 Plug Housing, Dual Row, 2 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen Since Inception, Black | 2 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.492/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 430200210 | Micro-Fit 3.0 Plug Housing, Dual Row, 2 Circuits, UL 94V-2, Panel Mount Ears, Glow-Wire Capable, Black | 2 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 0.508/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +125°C | |
| 430200211 | Micro-Fit 3.0 Plug Housing, Dual Row, 2 Circuits, UL 94V-2, Glow-Wire Capable, Black | 2 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 0.366/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 430200400 | Micro-Fit 3.0 Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen, Black | 4 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.738/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 430200401 | Micro-Fit 3.0 Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Low-Halogen, Black | 4 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.556/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430200409 | Micro-Fit 3.0 Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 4 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.559/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430200410 | Micro-Fit 3.0 Plug Housing, Dual Row, 4 Circuits, UL 94V-2, Panel Mount Ears, Glow-Wire Capable, Black | 4 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 0.734/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +125°C | |
| 430200411 | Micro-Fit 3.0 Plug Housing, Dual Row, 4 Circuits, UL 94V-2, Glow-Wire Capable, Black | 4 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 0.608/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 430200600 | Micro-Fit 3.0 Plug Housing, Dual Row, 6 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen, Black | 6 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.885/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 430200601 | Micro-Fit 3.0 Plug Housing, Dual Row, 6 Circuits, UL 94V-0, Low-Halogen, Black | 6 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.761/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430200608 | Micro-Fit 3.0 Plug Housing, Dual Row, 6 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen Since Inception, Black | 6 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.885/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 430200610 | Micro-Fit 3.0 Plug Housing, Dual Row, 6 Circuits, UL 94V-2, Panel Mount Ears, Glow-Wire Capable, Black | 6 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 0.949/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +125°C | |
| 430200611 | Micro-Fit 3.0 Plug Housing, Dual Row, 6 Circuits, UL 94V-2, Glow-Wire Capable, Black | 6 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 0.821/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 430200800 | Micro-Fit 3.0 Plug Housing, Dual Row, 8 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen, Black | 8 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.026/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 430200801 | Micro-Fit 3.0 Plug Housing, Dual Row, 8 Circuits, UL 94V-0, Low-Halogen, Black | 8 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.917/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430200808 | Micro-Fit 3.0 Plug Housing, Dual Row, 8 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen Since Inception, Black | No | 8 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.114/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 430200810 | Micro-Fit 3.0 Plug Housing, Dual Row, 8 Circuits, UL 94V-2, Panel Mount Ears, Glow-Wire Capable, Black | 8 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 1.026/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +125°C | |
| 430200811 | Micro-Fit 3.0 Plug Housing, Dual Row, 8 Circuits, UL 94V-2, Glow-Wire Capable, Black | 8 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 1.042/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 430201000 | Micro-Fit 3.0 Plug Housing, Dual Row, 10 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen, Black | 10 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.454/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 430201001 | Micro-Fit 3.0 Plug Housing, Dual Row, 10 Circuits, UL 94V-0, Low-Halogen, Black | 10 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.147/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430201008 | Micro-Fit 3.0 Plug Housing, Dual Row, 10 Circuits, UL 94V-0, Panel Mount Ears, Low-Halogen Since Inception, Black | 10 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.270/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 430201010 | Micro-Fit 3.0 Plug Housing, Dual Row, 10 Circuits, UL 94V-2, Panel Mount Ears, Glow-Wire Capable, Black | 10 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 1.361/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +125°C | |
| 430201011 | Micro-Fit 3.0 Plug Housing, Dual Row, 10 Circuits, UL 94V-2, Glow-Wire Capable, Black | 10 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 1.172/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C |