Export Spreadsheet
| Part Number | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2169453004 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 4 Circuits, Black, Glow-Wire Capable | 4 | Black | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 1.440/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169453006 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 6 Circuits, Black, Glow-Wire Capable | 6 | Black | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 1.950/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169453008 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 8 Circuits, Black, Glow-Wire Capable | 8 | Black | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 2.460/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169453010 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 10 Circuits, Black, Glow-Wire Capable | 10 | Black | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 2.970/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169453012 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 12 Circuits, Black, Glow-Wire Capable | 12 | Black | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 3.490/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169453014 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 14 Circuits, Black, Glow-Wire Capable | 14 | Black | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 4.000/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169453016 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 16 Circuits, Black, Glow-Wire Capable | 16 | Black | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 4.510/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169453104 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 4 Circuits, Panel Mount, Black, Glow-Wire Capable | 4 | Black | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 1.770/g | 2 | Bag | Yes | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169453106 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 6 Circuits, Panel Mount, Black, Glow-Wire Capable | 6 | Black | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 2.280/g | 2 | Bag | Yes | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169453108 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 8 Circuits, Panel Mount, Black, Glow-Wire Capable | 8 | Black | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 2.790/g | 2 | Bag | Yes | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169453110 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 10 Circuits, Panel Mount, Black, Glow-Wire Capable | 10 | Black | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 3.310/g | 2 | Bag | Yes | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169453112 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 12 Circuits, Panel Mount, Black, Glow-Wire Capable | 12 | Black | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 3.820/g | 2 | Bag | Yes | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169453114 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 14 Circuits, Panel Mount, Black, Glow-Wire Capable | 14 | Black | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 4.320/g | 2 | Bag | Yes | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169453116 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 16 Circuits, Panel Mount, Black, Glow-Wire Capable | 16 | Black | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 4.840/g | 2 | Bag | Yes | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169454004 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 4 Circuits, Natural, Glow-Wire Capable | 4 | Natural | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 1.440/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169454006 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 6 Circuits, Natural, Glow-Wire Capable | 6 | Natural | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 1.950/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169454008 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 8 Circuits, Natural, Glow-Wire Capable | 8 | Natural | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 2.460/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169454010 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 10 Circuits, Natural, Glow-Wire Capable | 10 | Natural | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 2.970/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169454012 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 12 Circuits, Natural, Glow-Wire Capable | 12 | Natural | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 3.490/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169454014 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 14 Circuits, Natural, Glow-Wire Capable | 14 | Natural | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 4.000/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169454016 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 16 Circuits, Natural, Glow-Wire Capable | 16 | Natural | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 4.510/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169454104 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 4 Circuits, Panel Mount, Natural, Glow-Wire Capable | 4 | Natural | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 1.770/g | 2 | Bag | Yes | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169454106 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 6 Circuits, Panel Mount, Natural, Glow-Wire Capable | 6 | Natural | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 2.280/g | 2 | Bag | Yes | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169454108 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 8 Circuits, Panel Mount, Natural, Glow-Wire Capable | 8 | Natural | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 2.790/g | 2 | Bag | Yes | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 2169454110 | Ultra-Fit Plug Housing, 3.50mm Pitch, Dual Row, 10 Circuits, Panel Mount, Natural, Glow-Wire Capable | 10 | Natural | 94V-0 | Plug | Yes | Yes | Yes | Polyamide (PA) | 3.310/g | 2 | Bag | Yes | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C |