Automotive
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2166111121 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 150.00mm Length | No | Woven Braid | 150.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Thumb Release | No | Twinax |
2166111122 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 300.00mm Length | No | Woven Braid | 300.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Thumb Release | No | Twinax |
2166111123 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 500.00mm Length | No | Woven Braid | 500.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Thumb Release | No | Twinax |
2166111124 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 1000.00mm Length | No | Woven Braid | 1000.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Thumb Release | No | Twinax |
2166111125 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 150.00mm Length | No | Woven Braid | 150.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Pull Tab | No | Twinax |
2166111126 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 300.00mm Length | No | Woven Braid | 300.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Pull Tab | No | Twinax |
2166111127 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 500.00mm Length | No | Woven Braid | 500.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Pull Tab | No | Twinax |
2166111128 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 1000.00mm Length | No | Woven Braid | 1000.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Pull Tab | No | Twinax |
2166111131 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 32 AWG, without Expando, 150.00mm Length | No | None | 150.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Thumb Release | No | Twinax |
2166111132 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 32 AWG, without Expando, 300.00mm Length | No | None | 300.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Thumb Release | No | Twinax |
2166111133 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 32 AWG, without Expando, 500.00mm Length | No | None | 500.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Thumb Release | No | Twinax |
2166111134 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 32 AWG, without Expando, 1000.00mm Length | No | None | 1000.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Thumb Release | No | Twinax |
2166111135 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 32 AWG, without Expando, 150.00mm Length | No | None | 150.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Pull Tab | No | Twinax |
2166111136 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 32 AWG, without Expando, 300.00mm Length | No | None | 300.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Pull Tab | No | Twinax |
2166111137 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 32 AWG, without Expando, 500.00mm Length | No | None | 500.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Pull Tab | No | Twinax |
2166111138 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Right-Angle Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 32 AWG, without Expando, 1000.00mm Length | No | None | 1000.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Right-Angle | Pull Tab | No | Twinax |
2166111141 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 150.00mm Length | No | Woven Braid | 150.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Polycarbonate | Right-Angle-to-Straight | Thumb Release | No | Twinax |
2166111142 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 300.00mm Length | No | Woven Braid | 300.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Polycarbonate | Right-Angle-to-Straight | Thumb Release | No | Twinax |
2166111143 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 500.00mm Length | No | Woven Braid | 500.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Polycarbonate | Right-Angle-to-Straight | Thumb Release | No | Twinax |
2166111144 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 1000.00mm Length | No | Woven Braid | 1000.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Polycarbonate | Right-Angle-to-Straight | Thumb Release | No | Twinax |
2166111145 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 150.00mm Length | No | Woven Braid | 150.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Polycarbonate | Right-Angle-to-Straight | Pull Tab | No | Twinax |
2166111146 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 300.00mm Length | No | Woven Braid | 300.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Polycarbonate | Right-Angle-to-Straight | Pull Tab | No | Twinax |
2166111147 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 500.00mm Length | No | Woven Braid | 500.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Polycarbonate | Right-Angle-to-Straight | Pull Tab | No | Twinax |
2166111148 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Pull Tab, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, with Expando, 1000.00mm Length | No | Woven Braid | 1000.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Polycarbonate | Right-Angle-to-Straight | Pull Tab | No | Twinax |
2166111151 | Mini Cool Edge (MCIO) Right-Angle-to-Mini Cool Edge (MCIO) Straight Cable Assembly, Thumb Release, 16x, 124 Circuits, PCIe Gen 5, 30 AWG, without Expando, 150.00mm Length | No | None | 150.00mm | 124 | 124 | Black | Plug/Plug | Yes | Gold | Liquid Crystal Polymer | Right-Angle-to-Straight | Thumb Release | No | Twinax |