Export Spreadsheet
| Part Number | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2153271021 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 10.196/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153271022 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 16.565/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153271023 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 29.303/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153271041 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 13.553/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153271042 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 31.654/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153271043 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 57.131/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153271061 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 27.636/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153271062 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 46.744/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153271063 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 84.960/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153271081 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 36.356/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153271082 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 300.00mm | 8 | 8 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 61.833/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153271083 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 600.00mm | 8 | 8 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 112.787/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153271101 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 150.00mm | 10 | 10 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 45.076/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153271102 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 300.00mm | 10 | 10 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 76.922/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153271103 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | No | 600.00mm | 10 | 10 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 140.615/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 |
| 2153272021 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 10.319/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153272022 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 16.688/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153272023 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 29.427/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153272041 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 19.063/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153272042 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 31.801/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153272043 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 57.279/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153272061 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 6 Circuits, Black | No | 150.00mm | 6 | 6 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 27.807/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 |
| 2153272062 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 46.915/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153272063 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 85.130/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153272081 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 36.550/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 |