Export Spreadsheet
| Part Number | Web Description | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2064620100 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 1 Circuit, 3.00mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 1 | 1 | Natural | 94V-0 | Yes | Nylon | 0.068/g | 1 | Bag | -40° to +125°C | |
| 2064620110 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 1 Circuit, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | No | 1 | 1 | Natural | 94V-0 | Yes | Nylon | 0.068/g | 1 | Bag | -40° to +125°C |
| 2064620200 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 2 Circuits, 3.00mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 2 | 2 | Natural | 94V-0 | Yes | Nylon | 0.089/g | 1 | Bag | -40° to +125°C | |
| 2064620210 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 2 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | No | 2 | 2 | Natural | 94V-0 | Yes | Nylon | 0.070/g | 1 | Bag | -40° to +125°C |
| 2064620300 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 3 Circuits, 3.00mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 3 | 3 | Natural | 94V-0 | Yes | Nylon | 0.108/g | 1 | Bag | -40° to +125°C | |
| 2064620310 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 3 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | No | 3 | 3 | Natural | 94V-0 | Yes | Nylon | 0.085/g | 1 | Bag | -40° to +125°C |
| 2064620400 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 4 Circuits, 3.00mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 4 | 4 | Natural | 94V-0 | Yes | Nylon | 0.130/g | 1 | Bag | -40° to +125°C | |
| 2064620410 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 4 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | No | 4 | 4 | Natural | 94V-0 | Yes | Nylon | 0.099/g | 1 | Bag | -40° to +125°C |
| 2064620500 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 5 Circuits, 3.00mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 5 | 5 | Natural | 94V-0 | Yes | Nylon | 0.148/g | 1 | Bag | -40° to +125°C | |
| 2064620510 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 5 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | No | 5 | 5 | Natural | 94V-0 | Yes | Nylon | 0.112/g | 1 | Bag | -40° to +125°C |
| 2064620600 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 6 Circuits, 3.00mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 6 | 6 | Natural | 94V-0 | Yes | Nylon | 0.171/g | 1 | Bag | -40° to +125°C | |
| 2064620610 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 6 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | No | 6 | 6 | Natural | 94V-0 | Yes | Nylon | 0.128/g | 1 | Bag | -40° to +125°C |
| 2064620700 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 7 Circuits, 3.00mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 7 | 7 | Natural | 94V-0 | Yes | Nylon | 0.190/g | 1 | Bag | -40° to +125°C | |
| 2064620710 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 7 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | No | 7 | 7 | Natural | 94V-0 | Yes | Nylon | 0.143/g | 1 | Bag | -40° to +125°C |
| 2064620800 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 8 Circuits, 3.00mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 8 | 8 | Natural | 94V-0 | Yes | Nylon | 0.211/g | 1 | Bag | -40° to +125°C | |
| 2064620810 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 8 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | No | 8 | 8 | Natural | 94V-0 | Yes | Nylon | 0.158/g | 1 | Bag | -40° to +125°C |
| 2064620900 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 9 Circuits, 3.00mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 9 | 9 | Natural | 94V-0 | Yes | Nylon | 0.173/g | 1 | Bag | -40° to +125°C | |
| 2064620910 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 9 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | No | 9 | 9 | Natural | 94V-0 | Yes | Nylon | 0.173/g | 1 | Bag | -40° to +125°C |
| 2064621000 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 10 Circuits, 3.00mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 10 | 10 | Natural | 94V-0 | Yes | Nylon | 0.187/g | 1 | Bag | -40° to +125°C | |
| 2064621010 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 10 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | No | 10 | 10 | Natural | 94V-0 | Yes | Nylon | 0.187/g | 1 | Bag | -40° to +125°C |
| 2064621100 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 11 Circuits, 3.00mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 11 | 11 | Natural | 94V-0 | Yes | Nylon | 0.202/g | 1 | Bag | -40° to +125°C | |
| 2064621110 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 11 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | No | 11 | 11 | Natural | 94V-0 | Yes | Nylon | 0.202/g | 1 | Bag | -40° to +125°C |
| 2064621200 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 12 Circuits, 3.00mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 12 | 12 | Natural | 94V-0 | Yes | Nylon | 0.217/g | 1 | Bag | -40° to +125°C | |
| 2064621210 | Micro-Fit+ Terminal Position Assurance (TPA) Retainer, 12 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | No | 12 | 12 | Natural | 94V-0 | Yes | Nylon | 0.217/g | 1 | Bag | -40° to +125°C |