Export Spreadsheet
| Part Number | Web Description | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1729530401 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 4 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | 4 | 4 | Natural | Yes | Nylon | 0.059/g | 1 | Bag | -40° to +105°C | |
| 1729530402 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 4 Circuits, 3.00mm Pitch, UL 94V-2, Glow-Wire Capable, Natural | 4 | 4 | Natural | Yes | Nylon | 0.065/g | 1 | Bag | -40° to +105°C | |
| 1729530601 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 6 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | 6 | 6 | Natural | Yes | Nylon | 0.065/g | 1 | Bag | -40° to +105°C | |
| 1729530801 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 8 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | 8 | 8 | Natural | Yes | Nylon | 0.093/g | 1 | Bag | -40° to +105°C | |
| 1729530802 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 8 Circuits, 3.00mm Pitch, UL 94V-2, Glow-Wire Capable, Natural | 8 | 8 | Natural | Yes | Nylon | 0.101/g | 1 | Bag | -40° to +105°C | |
| 1729531001 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 10 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | 10 | 10 | Natural | Yes | Nylon | 0.110/g | 1 | Bag | -40° to +105°C | |
| 1729531002 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 10 Circuits, 3.00mm Pitch, UL 94V-2, Glow-Wire Capable, Natural | 10 | 10 | Natural | Yes | Nylon | 0.122/g | 1 | Bag | -40° to +105°C | |
| 1729531201 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 12 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | 12 | 12 | Natural | Yes | Nylon | 0.125/g | 1 | Bag | -40° to +105°C | |
| 1729531202 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 12 Circuits, 3.00mm Pitch, UL 94V-2, Glow-Wire Capable, Natural | No | 12 | 12 | Natural | Yes | Nylon | 0.141/g | 1 | Bag | -40° to +105°C |
| 1729531401 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 14 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | 14 | 14 | Natural | Yes | Nylon | 0.141/g | 1 | Bag | -40° to +105°C | |
| 1729531402 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 14 Circuits, 3.00mm Pitch, UL 94V-2, Glow-Wire Capable, Natural | 14 | 14 | Natural | Yes | Nylon | 0.155/g | 1 | Bag | -40° to +105°C | |
| 1729531601 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 16 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | 16 | 16 | Natural | Yes | Nylon | 0.159/g | 1 | Bag | -40° to +105°C | |
| 1729531801 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 18 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | 18 | 18 | Natural | Yes | Nylon | 0.202/g | 1 | Bag | -40° to +105°C | |
| 1729532001 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 20 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | 20 | 20 | Natural | Yes | Nylon | 0.228/g | 1 | Bag | -40° to +105°C | |
| 1729532201 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 22 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | 22 | 22 | Natural | Yes | Nylon | 0.207/g | 1 | Bag | -40° to +105°C | |
| 1729532401 | Micro-Fit Terminal Position Assurance (TPA) Retainer, 24 Circuits, 3.00mm Pitch, UL 94V-0, Low-Halogen, Natural | 24 | 24 | Natural | Yes | Nylon | 0.260/g | 1 | Bag | -40° to +105°C |