|
1703820001
|
zSFP+ Assembly, Right-Angle, Surface Mount, 20 Circuits, 0.38µm Gold (Au), Tin Tails |
Check Availability
|
20 |
Black |
100 |
94V-0 |
Female |
No |
No |
Brass, Phosphor Bronze |
Gold |
Tin |
High Temperature Thermoplastic |
0.600/g |
2 |
Right Angle |
Reel |
No |
Yes |
Yes |
1.57mm |
0.80mm |
0.80mm |
0.381µm |
0.381µm |
Yes |
Yes |
-40° to +85°C |
Surface Mount |
No |
|
1703820002
|
zSFP+ Assembly, Right-Angle, Surface Mount, 20 Circuits, 0.76µm Gold (Au), Tin Tails |
Check Availability
|
20 |
Black |
100 |
94V-0 |
Female |
No |
No |
Brass, Phosphor Bronze |
Gold |
Tin |
High Temperature Thermoplastic |
0.600/g |
2 |
Right Angle |
Reel |
No |
Yes |
Yes |
1.57mm |
0.80mm |
0.80mm |
0.762µm |
0.762µm |
Yes |
Yes |
-40° to +85°C |
Surface Mount |
No |
|
1703820003
|
zSFP+ Assembly, Right-Angle, Surface Mount, 20 Circuits, 0.76µm Gold (Au), Gold Flash Plated Tails |
Check Availability
|
20 |
Black |
100 |
94V-0 |
Female |
No |
No |
Brass, Phosphor Bronze |
Gold |
Gold |
High Temperature Thermoplastic |
0.600/g |
2 |
Right Angle |
Reel |
No |
Yes |
Yes |
1.57mm |
0.80mm |
0.80mm |
0.762µm |
0.051µm |
Yes |
Yes |
-40° to +85°C |
Surface Mount |
No |