|
1302110008
|
DeviceNet Thick Trunk Cable, 15 AWG Power Pair, 18 AWG Data Pair, 76.20m Length |
No
|
76.20m |
5 |
Gray |
PVC |
67.585/g |
12.07mm |
Carton |
-20° to +80°C |
DeviceNet Thick, PVC |
15, 18 |
|
1302110024
|
Micro-Change Stranded Cable, PVC, 24 AWG, 5 Conductors, 76.20m Length, Yellow |
No
|
76.20m |
5 |
Yellow |
PVC |
10.886/g |
5.08mm |
Carton |
-20° to +105°C |
PVC |
24 |
|
1302110032
|
PROFIBUS FC Standard Cable, Shielded PUR, 22 AWG, 2 Conductors, 76.20m Length, Purple |
No
|
76.20m |
2 |
Purple |
PUR |
21.772/g |
8.00mm |
Carton |
-20° to +80°C |
Shielded PUR |
22 |
|
1302110061
|
Mini-Change Stranded Cable, PVC, 20 AWG, 76.20m Length, Yellow |
No
|
76.20m |
5 |
Yellow |
PVC |
20.411/g |
6.99mm |
Carton |
-20° to +105°C |
PVC |
20 |
|
1302110066
|
Micro-Change / Mini-Change Stranded Cable, TPE, 18 AWG, 5 Conductors, 76.20m Length, Yellow |
No
|
76.20m |
5 |
Yellow |
TPE |
24.040/g |
6.99mm |
Carton |
-40° to +105°C |
TPE |
18 |
|
1302110074
|
Micro-Change / Mini-Change Stranded Cable, PVC, 18 AWG, 5 Conductors, 76.20m Length, Gray |
No
|
76.20m |
5 |
Gray |
PVC |
40.369/g |
10.03mm |
Carton |
-20° to +105°C |
PVC |
18 |
|
1302110075
|
Micro-Change Stranded Cable, Shielded PVC, 22 AWG, 5 Conductors, 76.20m Length, Yellow |
No
|
76.20m |
5 |
Yellow |
PVC |
17.690/g |
6.10mm |
Carton |
-20° to +105°C |
Shielded PVC |
22 |
|
1302110077
|
Micro-Change Stranded Cable, Shielded PVC, 22 AWG, 6 Conductors, 76.20m Length, Yellow |
No
|
76.20m |
6 |
Yellow |
PVC |
19.050/g |
6.22mm |
Carton |
-20° to +105°C |
Shielded PVC |
22 |
|
1302110083
|
Micro-Change Stranded Cable, Shielded PVC, 22 AWG, 5 Conductors, 76.20m Length, Black |
No
|
76.20m |
5 |
Black |
PVC |
2.744/g |
7.62mm |
Carton |
-20° to +105°C |
Shielded PVC |
22 |