DeviceNet
- Part Number
- 1302110008
- Category
- Industrial Cable
DeviceNet Thick Trunk Cable, 15 AWG Power Pair, 18 AWG Data Pair, 76.20m Length
Physical Specifications
- cableLength
- 76.20m
- circuitsLoaded
- 5
- colorCableJacket
- Gray
- materialOuterJacket
- PVC
- netWeight
- 67.585/g
- outerJacketDiameter
- 12.07mm
- packagingType
- Carton
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- DeviceNet Thick,PVC
- wireSizeAwg
- 15,18
Electrical Specifications
- currentMaximumPerContact
- 8.0A
- voltageMaximum
- 300V
Keywords: 130211-0008, 1302110008
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863