- Part Number
- 1302110074
- Category
- Industrial Cable
Physical Specifications
- Cable Length
- 76.20m
- Circuits Loaded
- 5
- Color Cable Jacket
- Gray
- Material Outer Jacket
- PVC
- Net Weight
- 40.369/g
- Outer Jacket Diameter
- 10.03mm
- Packaging Type
- Carton
- Temperature Range Operating
- -20° to +105°C
- Wire Cable Type
- PVC
- Wire Size Awg
- 18
Electrical Specifications
- Current Maximum Per Contact
- 5.6A
- Voltage Maximum
- 300V
Keywords: 130211-0074, 1302110074
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed