- Part Number
- mm-2f2-007-c31-221d
- Category
- I/O Connectors
Physical Specifications
- Circuits Detail
- Pin, Crimped Wire, Coax RG316
- Circuits Loaded
- 7
- Circuits Maximum
- 7.0
- Design Feature
- Hybrid Signal + Coax
- Durability Mating Cycles Max
- 500
- Gender
- Male
- Keying To Mating Part
- No
- Lock To Mating Part
- Yes
- Locking Type
- Two Fixed Jacknut Assemblies
- Material Insulator
- Polyphenylene Sulfide
- Material Metal
- Beryllium Copper,Brass
- Material Plating Mating
- Gold
- Material Shell
- Aluminum Alloy
- Mounting Style
- Without Mounting Ears
- Number Of Rows
- 2.0
- Orientation
- Vertical
- Packaging Type
- Carton,Tray
- Panel Mount
- No
- Pitch Mating Interface
- 0.050" (1.27mm)
- Pitch Termination Interface
- 0.050" (1.27mm)
- Plating Min Mating
- 50µ”
- Plating Shell
- Electroless Nickel
- Polarized To Mating Part
- Yes
- Temperature Range Operating
- -55° to +125°C
- Termination Interface Style
- Pre-Wired Crimped
- Wire Cable Type
- NEMA HP3,RG-316
- Wire Size Awg
- 28
- Wire Length
- 24.00"
- Wire Color
- 100 Colors (MIL-STD-681)
Electrical Specifications
- Current Maximum Per Contact
- 3.0A
- Data Rate
- 3.0 Gbps
- Voltage Maximum
- 600V
Keywords: MM-2F2-007-C31-221D, MM-2F2-007-C31-221D
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed