- Part Number
- vrd-04-20-50-01j-000-100
- Category
- I/O Cable Assemblies
Physical Specifications
- Cable Length
- 1.0m
- Circuits Loaded
- 80
- Circuits Maximum
- 80.0
- Color Resin
- Gray
- Durability Mating Cycles Max
- 2500
- Gender
- Male-Pigtail
- Lock To Mating Part
- Yes
- Locking Type
- Jackscrews
- Material Metal
- Phosphor Bronze
- Material Plating Mating
- Gold
- Material Resin
- Liquid Crystal Polymer (LCP)
- Material Shell
- Aluminum Alloy
- Number Of Columns
- 20
- Number Of Rows
- 4.0
- Orientation
- Straight-to-Pigtail
- Packaging Type
- Bag
- Pitch Mating Interface
- 0.050" (1.27mm)
- Pitch Termination Interface
- 0.050" (1.27mm)
- Plating Min Mating
- 50µ”
- Plating Shell
- Electroless Nickel
- Single Ended
- Yes
- Temperature Range Operating
- -55° to +125°C
- Waterproof Dustproof
- No
- Wire Cable Type
- Differential Pair Twinax
- Wire Size Awg
- 30
Electrical Specifications
- Current Maximum Per Contact
- 2.0A
- Data Rate
- 20.0 Gbps
- Voltage Maximum
- 200V
Keywords: VRD-04-20-50-01J-000-100, VRD-04-20-50-01J-000-100
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed