- Part Number
- cv4m2-040-ls00-1
- Category
- I/O Cable Assemblies
Physical Specifications
- Cable Length
- 0.40m
- Circuits Loaded
- 50
- Circuits Maximum
- 50.0
- Color Resin
- Gray
- Durability Mating Cycles Max
- 2500
- Gender
- Male-Male
- Lock To Mating Part
- Yes
- Locking Type
- Locking Screws
- Material Plating Mating
- Gold
- Material Resin
- Liquid Crystal Polymer (LCP)
- Material Shell
- Aluminum Alloy
- Number Of Columns
- 10
- Number Of Rows
- 5.0
- Orientation
- Straight-to-Straight
- Packaging Type
- ESD Tray
- Pitch Mating Interface
- 0.050" (1.27mm)
- Pitch Termination Interface
- 0.050" (1.27mm)
- Plating Min Mating
- 50µ”
- Plating Shell
- Electroless Nickel
- Polarization
- A
- Single Ended
- No
- Temperature Range Operating
- -55° to +125°C
- Waterproof Dustproof
- No
- Wire Cable Type
- Twinax,Buss Wire
- Wire Size Awg
- 26
Electrical Specifications
- Current Maximum Per Contact
- 2.0A
- Data Rate
- 50.0 Gbps
- Voltage Maximum
- 600V
Keywords: CV4M2-040-LS00-1, CV4M2-040-LS00-1
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed