- Part Number
- 5035000993
- Category
- Memory / SIM Card Connectors
Physical Specifications
- Card Detection Switch
- Open
- Card Entry Location
- Front
- Circuits Loaded
- 9
- Durability Mating Cycles Max
- 10000
- Ejector Button Side
- N/A
- Material Contact
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Shell
- Stainless Steel
- Net Weight
- 1547.202/mg
- Packaging Type
- Embossed Tape on Reel
- Pcb Locator
- No
- Pcb Retention
- Yes
- Pitch Mating Interface
- 2.50mm
- Temperature Range Operating
- -25° to +85°C
- Termination Interface Style
- Surface Mount
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Shielded
- Yes
- Voltage Maximum
- 50V AC (RMS)/DC
Keywords: 503500-0993, 5035000993
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 34; 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863