mPm
- Part Number
- 2210503189
- Category
- Circular Industrial Cordsets
Brad mPm DIN Form A - 18mm, Poles 2+Ground, H3/H9, Pigtail, NBR Profile Gasket, Circuit C4, 18 AWG, Black, PUR UL Cable, 2.0m (6.56') Length, 115V
Physical Specifications
- cableDiameter
- 6.50mm (.256")
- cableLength
- 2.0m (6.56')
- colorCableJacket
- Black
- connectorEndA
- Brad mPm DIN A - 18mm
- connectorEndB
- Pigtail
- couplingStyle
- N/A
- gender
- N/A
- keyway
- None
- ledIndicator
- Red
- materialCableJacket
- PUR UL
- materialConnectorBody
- Polypropylene
- materialContact
- Brass
- materialCouplingNut
- N/A
- materialORing
- Nitrile Rubber
- materialPlatingMating
- Silver
- orientation
- 90° to Pigtail
- poles
- 2+Ground
- temperatureRangeOperating
- -40° to +90°C
- wireCableType
- N/A
- wireSizeAwg
- 18
Electrical Specifications
- currentMaximumPerContact
- 5.0A
- voltageMaximum
- 115V
Keywords: 221050-3189, 2210503189
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed