- Part Number
- 2209570103
- Category
- I/O Cable Assemblies
Physical Specifications
- Cable Length
- 0.50m
- Circuits Loaded
- 2
- Circuits Maximum
- 2.0
- Gender
- Plug/Plug
- Lock To Mating Part
- Yes
- Material Metal
- Copper
- Material Plating Mating
- Gold
- Packaging Type
- Bag
- Single Ended
- No
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP20
- Wire Cable Type
- PUR,Twisted Pair
- Wire Size Awg
- 1 x 2 x AWG 26/19
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Data Rate
- Up to 1.0 Gbps
- Shielded
- Yes
- Voltage Maximum
- 60V AC
Keywords: 220957-0103, 2209570103
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed