- Part Number
- 2203550001
- Category
- Antennas
Physical Specifications
- Length
- 129.70mm
- Mounting Style
- N/A
- Net Weight
- 12.920/g
- Packaging Type
- PET Bag
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Width
- 18.50mm
Electrical Specifications
- Band1 F End M Hz
- 960
- Band1 F Start M Hz
- 698
- Band2 F End M Hz
- 2690
- Band2 F Start M Hz
- 1710
- Band3 F End M Hz
- 4200
- Band3 F Start M Hz
- 3300
- Band4 F End M Hz
- 5000
- Band4 F Start M Hz
- 4200
- Electrical Connectivity
- SMA Plug Male Connector
- Peak Gain D Bi
- 1.0 @ 698 MHz,3.5 @ 4200 MHz,3.6 @ 3300 MHz,4.5 @ 1710 MHz
- Return Loss S11 DB
- < -10,< -5
- Total Efficiency
- >55% @ 698 MHz,>60% @ 3300 MHz,>65% @ 4200 MHz,>70% @ 1710 MHz
Keywords: 220355-0001, 2203550001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead; Melamine; 2-Methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one per D(2025)7771-DC (04 Feb 2026) SCIP:d62743db-fbc5-46ae-8ab6-a58d33fd2004
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863