- Part Number
- 2190302216
- Category
- High-Speed I/O Connectors
Physical Specifications
- Circuits Loaded
- 32
- Circuits Maximum
- 32.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 100
- Flammability
- 94V-0
- Gender
- Receptacle
- Lock To Mating Part
- Yes
- Material Metal
- High Performance Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Gold
- Material Resin
- High Temperature Thermoplastic
- Net Weight
- 3.171/g
- Number Of Pairs
- 16
- Number Of Rows
- 4.0
- Orientation
- Vertical
- Packaging Type
- Embossed Tape on Reel
- Panel Mount
- No
- Pcb Locator
- No
- Pcb Retention
- Yes
- Pitch Mating Interface
- 3.80mm,3.00mm
- Pitch Termination Interface
- 3.80mm,3.00mm
- Plating Min Mating
- 0.762µm
- Plating Min Termination
- 0.102µm
- Polarized To Mating Part
- Yes
- Polarized To Pcb
- Yes
- Ports
- 1
- Temperature Range Operating
- -40° to +85°C
- Termination Interface Style
- Surface Mount
Electrical Specifications
- Current Maximum Per Contact
- 0.75A
- Data Rate
- 112 Gbps (PAM-4)
- Voltage Maximum
- 29.9V AC RMS
Keywords: 219030-2216, 2190302216
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863