- Part Number
- 2178531000
- Category
- Antennas
Physical Specifications
- Cable Length
- 1000.00mm
- Length
- 161.00mm
- Mounting Style
- Adhesive
- Packaging Type
- PET Bag
- Polarization
- Linear, RHCP
- Radiation Pattern
- High Directivity (GPS),Omnidirectional (4G,WiFi)
- Thickness
- 22.50mm
- Width
- 115.00mm
Electrical Specifications
- Band1 F End M Hz
- 960
- Band1 F Start M Hz
- 600
- Band2 F End M Hz
- 1550
- Band2 F Start M Hz
- 1400
- Band3 F End M Hz
- 2690
- Band3 F Start M Hz
- 1710
- Band4 F End M Hz
- 5000
- Band4 F Start M Hz
- 3300
- Band5 F End M Hz
- 2500
- Band5 F Start M Hz
- 2400
- Band6 F End M Hz
- 5850
- Band6 F Start M Hz
- 5150
- Band7 F End M Hz
- 7125
- Band7 F Start M Hz
- 5925
- Band8 F End M Hz
- 1602
- Band8 F Start M Hz
- 1561
- Electrical Connectivity
- Cable | SMA Plug Male Connector
- Peak Gain D Bi
- See Product Specification
- Return Loss S11 DB
- < -4,< -5,< -7,< -8
- Total Efficiency
- See Product Specification
Keywords: 217853-1000, 2178531000
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead; bis(α, α-dimethylbenzyl) peroxide; Melamine; 2-Methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one per D(2025)7771-DC (04 Feb 2026) SCIP:f1403783-c9e3-4a2e-ad03-f2dea1225625
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c); 7(c)-I per EU 2015/863