- Part Number
- 2152703603
- Category
- Power and Signal Cable Assemblies
Physical Specifications
- Cable Length
- 25.00mm
- Circuits Loaded
- 1
- Circuits Maximum
- 1.0
- Color Resin
- Green
- Gender
- N/A
- Lock To Mating Part
- Yes
- Net Weight
- 0.110/g
- Packaging Type
- Bag
- Single Ended
- Yes
- Wire Cable Type
- N/A
- Wire Size Awg
- 28
Electrical Specifications
- Beta Value K
- 3600
- Resistance At25 C Kohms
- 10
- Resistance Tolerance
- 1
Keywords: 215270-3603, 2152703603
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2024)7663-DC (21 Jan 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 15(a) per EU 2015/863