- Part Number
- 2144291001
- Category
- Antennas
Physical Specifications
- Length
- 171.50mm
- Mounting Style
- N/A
- Net Weight
- 14.143/g
- Packaging Type
- PET Bag
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Width
- 19.40mm
Electrical Specifications
- Band1 F End M Hz
- 960
- Band1 F Start M Hz
- 698
- Band2 F End M Hz
- 2690
- Band2 F Start M Hz
- 1710
- Band3 F End M Hz
- 4200
- Band3 F Start M Hz
- 3300
- Band4 F End M Hz
- 5000
- Band4 F Start M Hz
- 4400
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- 1.6 @ 698 MHz,3.5 @ 4400 MHz,3.6 @ 3300 MHz,5.5 @ 1710 MHz
- Return Loss S11 DB
- < -10,< -5
- Total Efficiency
- >55% @ 4400 MHz,>55% @ 698 MHz,>60% @ 3300 MHz,>70% @ 1710 MHz
Keywords: 214429-1001, 2144291001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active