- Part Number
- 2143941000
- Category
- Antennas
Physical Specifications
- Cable Length
- 1000.00mm
- Length
- N/A
- Mounting Style
- Adhesive
- Net Weight
- 97.000/g
- Outer Diameter
- 77.00mm
- Packaging Type
- Partitioned Carton
- Radiation Pattern
- Omnidirectional
- Temperature Range Operating
- -40° to +85°C
- Thickness
- 15.00mm
- Width
- N/A
Electrical Specifications
- Band1 F End M Hz
- 2500
- Band1 F Start M Hz
- 2400
- Band2 F End M Hz
- 6000
- Band2 F Start M Hz
- 5000
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- 2.5 @ 2.4G, 2.6 @ 5G (Port 1),3.1 @ 2.4G, 3.4 @ 5G (Port 2)
- Return Loss S11 DB
- < -10
- Total Efficiency
- >60%@2.4G, >45%@5G (Port 1),>70%@2.4G, >50%@5G (Port 2)
Keywords: 214394-1000, 2143941000
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026) SCIP:69359612-d74c-4d1c-9f43-d75de15ab2e9
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863