- Part Number
- 2134993000
- Category
- Antennas
Physical Specifications
- Cable Length
- 3.0m
- Length
- 55.00mm
- Mounting Style
- Magnetic
- Net Weight
- 93.140/g
- Packaging Type
- Bag
- Polarization
- Right Handed Circular
- Radiation Pattern
- Directional (GPS)
- Thickness
- 16.70mm
- Width
- 47.00mm
Electrical Specifications
- Band1 F End M Hz
- 1563.14
- Band1 F Start M Hz
- 1559.05
- Band2 F End M Hz
- 1576.44
- Band2 F Start M Hz
- 1574.39
- Band3 F End M Hz
- 1606
- Band3 F Start M Hz
- 1598
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- -0.4 @ 1575 MHz,-1.4 @ 1602 MHz,-1.7 @ 1561 MHz
- Return Loss S11 DB
- < -10
- Total Efficiency
- >20% @ 1561 MHz,>25% @ 1602 MHz,>30% @ 1575 MHz
Keywords: 213499-3000, 2134993000
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead; Melamine; diphenyl(2,4,6-trimethylbenzoyl)phosphine oxide; 2-Methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one per D(2025)7771-DC (04 Feb 2026) SCIP:34f82d51-45f7-44a2-9bf5-384cbd0a3074
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863