- Part Number
- 1302264389
- Category
- Hose Reels
Physical Specifications
- Adjustable Guide Arm
- N/A
- Drum Lock
- N/A
- Duty
- General
- Hose Capacity
- N/A
- Hose Inner Diameter
- N/A
- Hose Length
- N/A
- Hose Outer Diameter
- N/A
- Hose Stop
- Yes
- Inlet Hose Fitting Npt
- N/A
- Material Hose
- N/A
- Material Housing
- N/A
- Material Seal
- N/A
- Mounting Style
- N/A
- Net Weight
- 53.290/g
- Packaging Type
- Bag
- Pressure Rating
- N/A
- Roller Guides
- N/A
Keywords: 130226-4389, 1302264389
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Relevant
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Relevant