- Part Number
- 1302261809
- Category
- Industrial Cable
Physical Specifications
- Cable Length
- 304.80mm
- Circuits Loaded
- 2
- Color Cable Jacket
- Black
- Net Weight
- 96.160/g
- Outer Jacket Diameter
- 23.62mm
- Packaging Type
- Carton
- Temperature Range Operating
- -40° to +75°C
- Wire Cable Type
- Type W
- Wire Size Awg
- 6
Electrical Specifications
- Current Maximum Per Contact
- 55.0A
- Voltage Maximum
- 600V
Keywords: 130226-1809, 1302261809
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed