- Part Number
- 1301800163
- Category
- Wiring Devices
Physical Specifications
- Cord Grip Body Size
- F1 3/8"
- Cord Type
- N/A
- Flange
- No
- Flip Lid
- No
- Gender
- N/A
- Length
- N/A
- Lighted Connector
- No
- Locking Blade
- No
- Net Weight
- 4.989/g
- Poles
- N/A
- Receptacle Type
- N/A
Electrical Specifications
- Current Maximum Per Contact
- N/A
- Gfci
- No
- Voltage Maximum
- N/A
Keywords: 130180-0163, 1301800163
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863