- Part Number
- 1301530024
- Category
- Power Distribution
Physical Specifications
- Cord Diameter
- 10.92mm (.430")
- Cord Grip Body Size
- Internal Double C-Clamp
- Cord Length
- 7.62m (25.0')
- Cord Type
- 12/3 SJTW
- Feed Thru
- Yes
- Flip Lid
- No
- Material Housing
- Nylon
- Mounting Style
- Portable
- Net Weight
- 1995.804/g
- Number Of Receptacles
- 1
- Packaging Type
- Bag
- Receptacle Type
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 15.0A
- Gfci
- Yes-In-line
- Gfci Reset
- Manual
- Ground Continuity Monitor
- No
- Open Neutral Relay
- Yes
- Voltage Maximum
- 120V
Keywords: 130153-0024, 1301530024
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Relevant
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Relevant