Watertite Extreme
- Part Number
- 1301470311
- Category
- Wiring Devices
Watertite Extreme Connector for -P Male Receptacle with Locking Blade, Single Flip Coverplate, 3 Pole/4 Wire, NEMA L17-30, 3ø 600V, F4
Physical Specifications
- cordType
- N/A
- flange
- No
- flipLid
- No
- gender
- Male-Female
- length
- N/A
- lightedConnector
- No
- lockingBlade
- Yes
- poles
- 3-pole/4-wire
- receptacleType
- N/A
Electrical Specifications
- currentMaximumPerContact
- 30.0A
- gfci
- No
- voltageMaximum
- 600V
Keywords: 130147-0311, 1301470311
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed